HUBBELL CANADA
Image of SS2309FALA Pedestal Face Plate, 3/4" KO, Aluminum

Pedestal Face Plate, 3/4" KO, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309FALA

Fire-Rated Poke-Through Pedestal Face Plate, ¾" KO

  • Pedestal Face Plate
  • 3/4" KO
  • Aluminum

Standard Product

General

Application

Through Floor Delivery

Catalog Number

SS2309FALA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Mounting Type

Mounts to Pedestal

Number Of Outlets

No Devices

Size

Standard Sized Product

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

Sub Brand

Accessories

Type

Above Floor Service Fittings

UPC

783585329727

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Direct into Device

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 514A

Configuration

Knockouts

Number Of Outlets

No Devices

Logistics

Carton Quantity

5