HUBBELL CANADA
Image of SS2309BBKA Pedestal Face Plate, Blank, Black

Pedestal Face Plate, Blank, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309BBKA

Fire-Rated Poke-Through Pedestal Face Plate, Blank

  • Pedestal Face Plate
  • Blank
  • Black

Standard Product

General

Catalog Number

SS2309BBKA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329413

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

5