HUBBELL CANADA
Image of SS2309DBKA Pedestal Face Plate, Duplex, Black

Pedestal Face Plate, Duplex, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309DBKA

In-Floor Delivery Systems, Pedestal Face Plate, Duplex, Black

  • Painted aluminum plates
  • UL Listed and CSA Certified

Standard Product

General

Catalog Number

SS2309DBKA

Color

Black

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329338

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

5