HUBBELL CANADA
Image of SS2309DGYA Pedestal Face Plate, Duplex, Gray

Pedestal Face Plate, Duplex, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309DGYA

Fire-Rated Poke-Through Pedestal Face Plate, Duplex

  • Painted aluminum plates
  • UL Listed and CSA Certified

Standard Product

General

Catalog Number

SS2309DGYA

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329314

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

10