
Brand: Burndy
Catalog ID: PENA1355GAL
Application - For Use On
Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Catalog Number
PENA1355GAL
Container Type
Drum
Pour Point
-40 °F
Temperature - Dropping Point Fahrenheit
350 °F
Trade Name
PENETROX™
UPC
781810023624
UPC 14 Digit GTIN
00781810023624
Viscosity at 100 Fahrenheit
250 °F
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature - Dropping Point Fahrenheit
350 °F
Viscosity at 100 Fahrenheit
250 °F
Container Size
55 Gallon