
Brand: Wiegmann
Catalog ID: NP2016CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP2016CPP
Color
Construction
Non-Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725873111
Actual Height
18.2 in
Actual Width
14.2 in
Height
18 in
Weight
6 lb
Width
14 in
EU RoHS Indicator
No
Carton Quantity
1
Pallet Quantity
124