
Brand: Wiegmann
Catalog ID: P1008PP
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1008PP
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725873326
Actual Height
8.88 in
Actual Width
6.88 in
Height
9 in
Weight
1.4 lb
Width
7 in
EU RoHS Indicator
Yes
Carton Quantity
1