
Brand: Wiegmann
Catalog ID: NP3630CPP
The C Series perforated back panels are used for all N412C enclosures. These panels allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP3630CPP
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725873203
Actual Height
34.2 in
Actual Width
28.2 in
Height
34 in
Weight
30 lb
Width
28 in
EU RoHS Indicator
Yes
Carton Quantity
1