
Brand: Wiegmann
Catalog ID: NP4024CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP4024CPP
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725873234
Actual Height
38.2 in
Actual Width
22.2 in
Height
38 in
Weight
28 lb
Width
22 in
EU RoHS Indicator
Yes
Carton Quantity
1