
Brand: Wiegmann
Catalog ID: NP4236CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP4236CPP
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725873241
Actual Height
40.2 in
Actual Width
34.2 in
Height
40 in
Weight
44 lb
Width
34 in
EU RoHS Indicator
Yes
Carton Quantity
1