
Brand: Killark
Catalog ID: PF-16
Killark’s packing fiber is made from an environmentally safe, non-asbestos material. It is easy to use and forms a positive dam to hold compound in any of our seal-off fittings.
Application
Catalog Number
PF-16
Color
EU RoHS Indicator
Contact Manufacturer
Material
Fiber, Mineral Wool
Type
UPC
783936551166
Dimensions
10.12 in x 4.68 in x 7.062 in
Gross Weight with Packaging
1
Height
7.062 in
Length
10.12 in
Weight
1 lb
Width
4.68 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5