HUBBELL CANADA
Image of PFBYA1 PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFBYA1

Concrete Floorboxes, Flush, Round PVC Box Series, PFB1 "Y" Adapter, Change Single 3/4" PVC Conduit into Two 3/4" Parallel Runs

  • ¾" Y-Adapter to Feed Parallel ¾" PVC Conduit Runs into One Hub
  • PVC Construction

“Y” Adapter to Peed Parallel Runs of ¾" PVC Conduit

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

PFBYA1

Color

Construction

EU RoHS Indicator

No

Material

Thermoplastic

Mounting Method

Into PFB1 Box

Specifications

  • Floor Box Item - Y Adapter
  • Floor Box Version - Round
  • Material - PVC

Type

UPC

783585342795

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Into PFB1 Box

Logistics

Carton Quantity

10

Pallet Quantity

1000