HUBBELL CANADA
Image of PGP1825X03D PGP1825X03D, Vinyl Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)

PGP1825X03D, Vinyl Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: PGP1825X03D

Vinyl Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03).

PGP1825X03D.

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

General

Catalog Number

PGP1825X03D

Insulation

Insulation Type

Vinyl

Material

Brass

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293065

UPC 14 Digit GTIN

00781810293065

Dimensions

Dimension - B Length fraction

0.17

Dimension - F Width Center to Center inch

0.07 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Conductor Related

Conductor Range

#18 AWG to #22 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Pallet Quantity

99999