
Brand: Hubbell Premise Wiring
Catalog ID: IFP29W
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP29W
Color
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Horizontal
Size
Standard
Type
Keystone
UPC
662620826660
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Horizontal
Carton Quantity
10