

Brand: Hubbell Premise Wiring
Catalog ID: IFP13EI
Accommodates Box Eliminator
Application
Catalog Number
IFP13EI
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Size
Standard
Type
UPC
662620826479
Display Size
3-Port
Size
Standard
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
7200