HUBBELL CANADA
Image of TPF1BK Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Tamper-Resistant, 1-Gang, 4-Port, Black

Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Tamper-Resistant, 1-Gang, 4-Port, Black

Brand: Hubbell Premise Wiring

Catalog ID: TPF1BK

Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Tamper-Resistant, 1-Gang, 4-Port, Black

  • The Sliding Cover Provides Protection and Longer Life
  • Staggered, Angled Openings Provide Proper Cable Exit and Bend Radius
  • Multiple Methods to Secure Cover: Screw, Latch or Both

Locking Plate

General

Application

Secure through plate for High Traffic Areas

Catalog Number

TPF1BK

Color

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Type

Security

UPC

662620850788

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

40