HUBBELL CANADA
Image of TV97 Phone/TV Device, Marine CATV Outlet, Black

Phone/TV Device, Marine CATV Outlet, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TV97

Phone/TV Device, Marine CATV Outlet

  • Phone/TV Device
  • Marine CATV Outlet
  • Black

Corrosion Resistant

General

Catalog Number

TV97

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • Housing Type - Non-Metallic
  • Product Type - Phone/TV Devices
  • Version - TV Only Inlet/Outlet

UPC

783585365787

Electrical Ratings

Connectivity

Screw Terminals

Phase

Single Phase

Voltage Rating

CATV Signal Only kV

Conductor Related

Wire Size

COAX

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10