HUBBELL CANADA
Image of 3002PLR120 Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120V AC, Back and Side Wired

Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120V AC, Back and Side Wired

Brand: Bryant

Catalog ID: 3002PLR120

Switches and Lighting Controls, Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120V AC, Back and Side Wired, Red

  • Extra Heavy Duty Industrial Grade
  • Toggle Switches
  • General Purpose AC
  • Double Pole
  • 30A 120V AC

General

Application

Back and Side Wired

Catalog Number

3002PLR120

Color

Style

Double Pole

Type

Toggle

UPC

781786300224

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10