HUBBELL CANADA
Image of BP125 Plastic Bushing 1.25 In., BP125
Image of BP125 Plastic Bushing 1.25 In., BP125

Plastic Bushing 1.25 In., BP125

Brand: TradeSelect

Catalog ID: BP125

PLASTIC BUSHING 1.25IN

Trade size: 1-1/4" (35), Carton Quantity: 50, Case Quantity: 500

Product details

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP125

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033289

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Resources and downloads