HUBBELL CANADA
Image of BP200 Plastic Bushing 2.00 In., BP200

Plastic Bushing 2.00 In., BP200

OR

Brand: TradeSelect

Catalog ID: BP200

PLASTIC BUSHING 2.00IN

Trade size: 2" (53), Case Quantity: 200

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP200

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033302

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

200