HUBBELL CANADA
Image of BP600 Plastic Bushing 6.00 In., BP600

Plastic Bushing 6.00 In., BP600

Brand: TradeSelect

Catalog ID: BP600

PLASTIC BUSHING 6.00IN

Trade size: 6" (155), Case Quantity: 5

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP600

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033364

Certifications And Compliance

Certified Listed

cUL