
Brand: Burndy
Catalog ID: CASEUDIES15
Application
Application - For Use On
Use with U Dies
Catalog Number
CASEUDIES15
Die Type
U Die
EU RoHS Indicator
Under Review
Material
Plastic
Tool Type
Accessory
Type
UPC
621945536265
Dimension - Depth inch
3
Dimension - L Length Overall mm
286
Dimension - Length Overall inch
11.25
Dimension - Width inch
7.5
Dimension - Width mm
191
Dimensions
11.25 in x 7.5 in x 3 in
Height
3 in
Length
11.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.8 lb
Width
7.5 in
EU RoHS Indicator
Under Review
Package Contents
Plastic Case only