HUBBELL CANADA
Plate, Decorator Frame, .406" Hole, Electric Ivory
Image of NS621I Plate, Decorator Frame, .406" Hole, Electric Ivory
Image of NS621I Plate, Decorator Frame, .406" Hole, Electric Ivory
Discontinued

Plate, Decorator Frame, .406" Hole, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: NS621I

Plate, Decorator Frame, .406" Hole, Electric Ivory

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening with .406 diameter hole
  • Color and Surface Finish Match Hubbell Electrical Plates

Standard Product

General

Application

Data and Communications

Catalog Number

NS621I

Color

Ivory

Construction

Molded

Cutout

1) .406" Hole

Item Type

Decorator Frame

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Style

Adapter

UPC

883778501227

Dimensions

Display Size

Standard Sized Product

Weight

0.03 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical

Logistics

Carton Quantity

25