HUBBELL CANADA
Image of ISFBR15LA Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond
Discontinued

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond

Brand: Hubbell Premise Wiring

Catalog ID: ISFBR15LA

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Light Almond

  • Decorator Frame
  • Decorator Frame
  • 1) VGA
  • Blank

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15LA

Color

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

1

Orientation

Horizontal

Style

Unloaded

Type

Decorator

UPC

662620218724

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25