
Brand: Hubbell Premise Wiring
Catalog ID: NS801BK
Standard Product
Application
Catalog Number
NS801BK
Color
Contact
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
Specifications
Style
Loaded
Temperature Rating
Per TIA
UPC
883778503832
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Number Of Ports
1
Carton Quantity
10
Pallet Quantity
3600