HUBBELL CANADA
Image of NS780W Plates, 1-Gang Frame, Decorator, With F-Connector, White

Plates, 1-Gang Frame, Decorator, With F-Connector, White

OR

Brand: Hubbell Premise Wiring

Catalog ID: NS780W

Plates, 1-Gang Frame, Decorator, With F-Connector, White

Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

General

Application

Catalog Number

NS780W

Color

White

Contact

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Size

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

UPC

883778501807

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

4200