HUBBELL CANADA
Image of NS784W Plates, 1-Gang Frame, With Cat5e Jack, 6-Position 4-Conductor, Screw Terminal, White

Plates, 1-Gang Frame, With Cat5e Jack, 6-Position 4-Conductor, Screw Terminal, White

Brand: Hubbell Premise Wiring

Catalog ID: NS784W

Plates, 1-Gang Frame, With Cat5e Jack, 6-Position 4-Conductor, Screw Terminal, White

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

General

Application

Catalog Number

NS784W

Color

Contact

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

UPC

883778501906

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10