HUBBELL CANADA
Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory
Image of NS755I Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory
Image of NS755I Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory
Image of NS755I Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory
Image of NS755I Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory
+1
Image of NS755I Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory
Discontinued

Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: NS755I

Plates, 1-Gang, Mid Sized, With F Connector, Jack, 6-Position 6-Conductor, Electric Ivory

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Mid Sized

General

Application

Communications/CATV

Catalog Number

NS755I

Color

Ivory

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

6-Position 6-Conductor Jack, 1) F-Coax Connector

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Midsize

Specifications

  • Device Type - 6-Position, 6-Conductor
  • Style - Mid-Size

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778501654

Dimensions

Display Size

Standard Sized Product

Size

Midsize

Weight

0.11 lb

Electrical Ratings

Connectivity

Female to Female and 110 IDC

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10