HUBBELL CANADA
Image of FP2W Plates, Furniture Feed, Standard, 2- Port, White

Plates, Furniture Feed, Standard, 2- Port, White

Brand: Hubbell Premise Wiring

Catalog ID: FP2W

Plates, Furniture Feed, Standard, 2- Port, White

  • Standard
  • 2- Port
  • White

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP2W

Color

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

UPC

662620837741

Dimensions

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

4160