HUBBELL CANADA
Image of FP4BOW Plates, Furniture Feed, Standard, Box, 4-Port, Light Almond/Office White

Plates, Furniture Feed, Standard, Box, 4-Port, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: FP4BOW

Plates, Furniture Feed, Standard, Box, 4-Port, Light Almond/Office White

  • Standard
  • Box
  • 4-Port
  • Light Almond/Office White

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4BOW

Color

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Orientation

Vertical Mount

UPC

662620837857

Dimensions

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10