HUBBELL CANADA
Image of IM1IA15W Plates, INFINI Module, 1-Port, 1.5 Unit, White

Plates, INFINI Module, 1-Port, 1.5 Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IM1IA15W

Plates, INFINI Module, 1-Port, 1.5 Unit, White

  • INFINI Module
  • 1-Port
  • 1.5 Unit
  • White

1-Port Keystone Recessed Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1IA15W

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 1-port, Recessed Angle

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838335

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25