HUBBELL CANADA
Image of IM2IA15BK Plates, INFINI Module, 2-Port, 1.5 Unit, Black

Plates, INFINI Module, 2-Port, 1.5 Unit, Black

Brand: Hubbell Premise Wiring

Catalog ID: IM2IA15BK

Plates, INFINI Module, 2-Port, 1.5 Unit, Black

  • INFINI Module
  • 2-Port
  • 1.5 Unit
  • Black

2-Port Keystone Recessed Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM2IA15BK

EU RoHS Indicator

Yes

Item Type

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 2-port, Recessed Angle

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838434

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

25