HUBBELL CANADA
Image of NS726SS Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: NS726SS

Plates, Wall Phone, 6-Position 4- Conductor, Screw Terminal, Stainless Steel

Designed for voice applications, these jacks provide an economical alternative to basic wall mount and performance needs. Available in high impact-resistant thermoplastic or stainless steel. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Available in high impact-resistant thermoplastic or stainless steel

Standard Product

General

Application

Catalog Number

NS726SS

Color

Contact

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

UPC

883778502675

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10