HUBBELL CANADA
Plug, Hi-Impact System, Field Wired Termination Kit, Cat6
Image of HI6P Plug, Hi-Impact System, Field Wired Termination Kit, Cat6

Plug, Hi-Impact System, Field Wired Termination Kit, Cat6

Brand: Hubbell Premise Wiring

Catalog ID: HI6P

Plug, Hi-Impact System, Field Wired Termination Kit, Cat6

  • Hi-Impact System
  • Field Wired Termination Kit
  • Cat6

Field Termination

General

Catalog Number

HI6P

EU RoHS Indicator

Yes

Item Type

Material

Polycarbonate

Material - Mounting Hardware

HI-IMPACT

Temperature Rating

TIA 568-C

UPC

662620242910

Electrical Ratings

Connectivity

UTP

Conductor Related

Number of Conductors

8

Wire Size

22-26 AWG

Wire Type

UTP

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Temperature Rating

TIA 568-C

Logistics

Carton Quantity

25

Pallet Quantity

1500