Brand: Killark
Catalog ID: PLUG4
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
To close up a taped hole or hub
Catalog Number
PLUG4
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
PLUG
Type
Recessed Plug
UPC
783936010649
Dimensions
1.813 in x 1.813 in x 1 in
Gross Weight with Packaging
0.33
Height
1 in
Hub Size
1-1/4"
Length
1.813 in
Weight
0.33 lb
Width
1.813 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
25