HUBBELL CANADA
Image of PLUG6-EX PLUG6-EX - 2" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

PLUG6-EX - 2" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

Brand: Killark

Catalog ID: PLUG6-EX

2" Iron, (Zinc Plated) Threaded Insert Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

PLUG6-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

PLUG

Type

UPC

783936060095

Dimensions

Hub Size

2"

Certifications And Compliance

ATEX File Number

13ATEX1196U

EU RoHS Indicator

Contact Manufacturer

IECEx File Number

13.0073U

Logistics

Carton Quantity

10