
Brand: Killark
Catalog ID: PLUG7
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
PLUG7
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
PLUG
Type
UPC
783936010670
Dimensions
3 in x 3 in x 1.156 in
Gross Weight with Packaging
1.39
Height
1.156 in
Hub Size
2-1/2"
Length
3 in
Width
3 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
4