HUBBELL CANADA
Image of HBLALU20GBA612 PLUGTRAK, 15A, 2 CIRC, 6 RCPT, 6',ALU

PLUGTRAK, 15A, 2 CIRC, 6 RCPT, 6',ALU

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU20GBA612

PLUGTRAK, 15A, 2 CIRC, 6 RCPT, 6',ALU

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBLALU20GBA612

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

6

Specifications

  • Circuits - Two
  • Material - Anodized Aluminum
  • Number of Receptacles - 6 Singles
  • PlugTrak Length - 6 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 12 Inch

Style

Standard

Type

Two Circuits

UPC

783585113302

Dimensions

Length

6 ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Receptacles

6

Logistics

Carton Quantity

2