HUBBELL CANADA
Image of HBLALU24GB512 PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 5 Receptacle, 5' Aluminum

PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 5 Receptacle, 5' Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU24GB512

PlugTrak, Aluminum, Tamper Resistant, 20A Circuit, 5 Receptacle, 5' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBLALU24GB512

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

5

Specifications

  • Circuits - Single
  • Material - Anodized Aluminum
  • Number of Receptacles - 5 Singles
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 12 Inch

Style

Standard

Type

Single Circuit

UPC

783585113364

Dimensions

Length

5 ft

Electrical Ratings

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Receptacles

5

Logistics

Carton Quantity

2