HUBBELL CANADA
Image of HBLALU20GB512TR PLUGTRAK TAMPER RESIST 15A 5FT ALUM
Image of HBLALU20GB512TR PLUGTRAK TAMPER RESIST 15A 5FT ALUM
Image of HBLALU20GB512TR PLUGTRAK TAMPER RESIST 15A 5FT ALUM
Image of HBLALU20GB512TR PLUGTRAK TAMPER RESIST 15A 5FT ALUM
Image of HBLALU20GB512TR PLUGTRAK TAMPER RESIST 15A 5FT ALUM

PLUGTRAK TAMPER RESIST 15A 5FT ALUM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU20GB512TR

PLUGTRAK TAMPER RESIST 15A 5FT ALUM

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBLALU20GB512TR

Item Type

Aluminum Pre-Wired PlugTrak

Number of Receptacles

5

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Product Family

Aluminum

Specifications

  • Circuits - TR/Single
  • Material - Anodized Aluminum
  • Number of Receptacles - 5 Singles
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 12 Inch

Style

Tamper Resistant

Type

Single Circuit

UPC

783585455945

Dimensions

Length

5 ft

Weight

2.25 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

5

Logistics

Carton Quantity

2