HUBBELL CANADA
Image of HBL20GB512IVTR PLUGTRAK TAMPER RESIST 15A 5FT STEEL IV

PLUGTRAK TAMPER RESIST 15A 5FT STEEL IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20GB512IVTR

PLUGTRAK TAMPER RESIST 15A 5FT STEEL IV

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBL20GB512IVTR

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Receptacles

5

Specifications

  • Number of Receptacles - 5 Singles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 12 Inch OC
  • Wiring Type - Hard Wired

Style

Tamper Resistant

Type

Single Circuit

UPC

783585455914

Dimensions

Length

5 ft

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Receptacles

5