HUBBELL CANADA
Image of HBLPOB1BK Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 1) Blank Plate

Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back Non-Metallic, Furnished with 1) Blank Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPOB1BK

Temporary Power Products, Portable Outlet Boxes, Boxes and Plates, Box with Strain Relief, 1-Gang Front and Back, Black Non-Metallic, Furnished with 1) Blank Plate

Impact resistant Valox® cover plate

General

Catalog Number

HBLPOB1BK

Color

Cord Range

.38" - .75"

EU RoHS Indicator

Contact Manufacturer

Item Type

Specifications

  • Bonding Strap - Brass
  • Cord Connector - Nylon nut
  • Nylon Gotcha® ring
  • Neoprene grommet
  • Gasket - UL recognized closed-cell foam
  • Grounding Screw - Brass
  • Indoor Screws - Zinc Plated Steel

Style

With One Blank Cover Plate

Type

Outlet Box

UPC

783585454276

Dimensions

Dimensions

5.38 in x 4.2 in x 3.18 in

Height

3.18 in

Length

5.38 in

Width

4.2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • C22.2 No. 18 and C22.2 No. 94 Enclosures Types 1, 3R and C22.2 No. 0.4
  • UL 514C, UL467 and UL50 Enclosures Types 1, 3R

Logistics

Carton Quantity

5

Pallet Quantity

560