MY LISTS
HUBBELL CANADA
Image of GFTWRST20ALIG Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond
Discontinued

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST20ALIG

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

General

Catalog Number

GFTWRST20ALIG

Color

Almond

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Isolated Ground

Type

Tamper-Resistant, Weather Resistant

UPC

883778122804

Electrical Ratings

Amperage Rating

20 A

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10