HUBBELL CANADA
Image of GFMDCB120401P Power Protection Products, GFCI Circuit Breakers, Industrial, Single Pole, 40A 120V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black
Image of GFMDCB120401P Power Protection Products, GFCI Circuit Breakers, Industrial, Single Pole, 40A 120V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

Power Protection Products, GFCI Circuit Breakers, Industrial, Single Pole, 40A 120V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

Brand: Bryant

Catalog ID: GFMDCB120401P

Power Protection Products, GFCI Circuit Breakers, Industrial, Single Pole, 40A 120V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

  • Industrial
  • Single Pole
  • 40A 120V AC
  • GFCI Circuit Breaker Sensing Modules
  • 4-6 mA Trip Level

Product details

General

Application

Heavy Duty Industrial Commercial

Catalog Number

GFMDCB120401P

Color

Enclosure Type

Toggle

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Frame

Single Phase

Item Type

Circuit Breaker

Material

Composite

Number Of Poles

None

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Industrial

Style

1 Pole

Timing Response

1-Pole

Type

Circuit Breaker

UPC

781786450202

Dimensions

Width

0.73 in

Electrical Ratings

Amperage Rating

40 A

Connectivity

None

Current / Amperage Rating

40 A

Current Rating

40 A

Frequency Rating

80% of Full Rating Continuous

Interrupt Rating

40 A

Phase

60Hz

Trip Range

.025 Seconds in

Trip Type

Standard

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Wire Size

Terminal Screws

Logistics

Carton Quantity

36