HUBBELL CANADA
Image of GFBFHP20BK Power Protection Products, GFCI, Receptacle, Blank Face, 20A 125V, HP Rated, Black
Clearance

Power Protection Products, GFCI, Receptacle, Blank Face, 20A 125V, HP Rated, Black

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFBFHP20BK

Power Protection Products, GFCI,Receptacle, Blank Face, 20A 125V, HP Rated, Black

UL 508 1.5HP GFCI Receptacles - Hubbell AUTOGUARD® GFR products continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. Also, visual indicators are clearly provided on the device face representing “power status”, “trip condition”, “ground fault condition” and end of life status”.

  • Blank face 1.5 horsepower motor control rated switch UL508 listed. Also listed to Underwriters Laboratories standard 943 for Class A GFCI
  • If wired incorrectly there will be no power to the face or to downstream receptacles for added safety. (2) LED indicators provide immediate status of power, trip condition and ability to provide GFCI protection
  • In addition to providing Class A GFCI protection, the HP series includes a 1.5 HP rating for motor control switching per UL508

General

Catalog Number

GFBFHP20BK

Color

EU RoHS Indicator

Contact Manufacturer

Style

Blank Face, 1.5HP

Type

Standard

UPC

883778450020

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10