HUBBELL CANADA
Image of GFTRST15ALB Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, With Alarm

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, With Alarm

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST15ALB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, With Alarm, Almond

  • Self Test
  • Commercial Grade
  • Tamper Resistant
  • 15A 125V
  • 2- Pole 3-Wire Grounding

General

Catalog Number

GFTRST15ALB

Color

EU RoHS Indicator

Contact Manufacturer

Style

Alarm

Type

Tamper-Resistant

UPC

883778228162

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Logistics

Carton Quantity

25