HUBBELL CANADA
Image of GFTRST15ALNL Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, With Nightlight, Almond
Discontinued

Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, With Nightlight, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST15ALNL

Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, With Nightlight, Almond

General

Catalog Number

GFTRST15ALNL

Color

Almond

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Nightlight

Type

Tamper-Resistant

UPC

883778123368

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10