HUBBELL CANADA
PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 1500V DC, 1000V AC, UL Listed Female Connector, Black
Image of HBL200FBK PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 1500V DC, 1000V AC, UL Listed Female Connector, Black
Image of HBL200FBK PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 1500V DC, 1000V AC, UL Listed Female Connector, Black
play
PowerGain™ End-to-End Solution
play
+2
Image of HBL200FBK PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 1500V DC, 1000V AC, UL Listed Female Connector, Black
New

PowerGain™ High Power Data Center Electrical Connections for Hyperscale, GPU and AI Servers, 200A, 1500V DC, 1000V AC, UL Listed Female Connector, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL200FBK

Collection name: PowerGain™

Single Pole Device for High Power Data Centers, 200A, 1500V DC, 1000V AC, Single Pole, UL Listed Female Connector, Screw Terminations, Black

PowerGain™ by Hubbell delivers reliable, high-amperage power for next-gen data centers. Engineered for mission-critical performance, its compact connectors support scalability, flexibility, safety, and futureproofing. Upgrade with confidence—and gAIn the power to lead in intelligent computing. The 200A Single Pole Connector is engineered to maximize safety and operational efficiency. It features uniquely keyed and color-coded phases to prevent incorrect connections, ensuring each connection is both correct and secure. Additionally, the connector is equipped with a 180-degree rotational lock and an integral detent feature, providing a strong defense against accidental disconnections and ensuring an uninterrupted power supply.

  • UL Listed Solution
  • Highly conductive solid one-piece copper contacts
  • Individually keyed by phase to prevent mismating of device
  • 180 degree rotation and locking detent helps prevent inadvertent disconnection
  • High performance strain relief

High Power

General

Application

Data Center

Catalog Number

HBL200FBK

Color

Black

Environmental Conditions

Type 1

Flammability

V0

Material

Nylon

Product Type

200 A

Series

PowerGain™ Data Center Series

Style

Female

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Type

Plugs

UPC

783585789651

Electrical Ratings

Amperage Rating

200 A

Dielectric Strength

Withstands 5000V AC

Phase

1-Phase

Voltage Rating

  • 1500 VDC
  • 1000 VAC

Conductor Related

Number Of Poles

1

Number Of Wires

1

Wire Size

2Ø - 4Ø

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL 1691

Nema Rating

Non-NEMA

Operational

Temperature Rating

Conforms to NEC AWG requirements for 30-50C

Logistics

Carton Quantity

1

Pallet Quantity

1