HUBBELL CANADA
Image of FCSC900K50GM100 PROClick Connector, LC, OM2, Aqua, 100 Pack
Image of FCSC900K50GM100 PROClick Connector, LC, OM2, Aqua, 100 Pack

PROClick Connector, LC, OM2, Aqua, 100 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSC900K50GM100

Fiber Optic Connectors, ProClick SC, OM2, Pre-Polished, 10GHz, 900, 100 Pack.

Product details

General

Adapter Type

SC

Application

Interconnect

Catalog Number

FCSC900K50GM100

Color

Aqua

Connector Type

SC

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, No Polish

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cable Type - 900/250 µM
  • Ferrule Material - Zirconia ceramic, UPC polish
  • Fiber Type - 50µM, OM3

Style

PROclick

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620243283

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

OM3/OM4, MM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

20