HUBBELL CANADA
Image of FCLC900KSM12 PROClick Connector, LC, OS2, Blue, 12 Pack

PROClick Connector, LC, OS2, Blue, 12 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLC900KSM12

Fiber Optic Connectors, ProClick LC, Singlemode, Pre-Polished, 10GHz 900, 12 Pack.

  • Terminate in Less than 60 Seconds
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Standard Product

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLC900KSM12

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, No Polish

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cable Type - 900/250 µM
  • Ferrule Material - Zirconia ceramic, UPC polish
  • Fiber Type - SM, OS2

Style

PROclick

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620224152

Electrical Ratings

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

OS2, SM

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

10

Pallet Quantity

1200